IESNA:LM-63-2002
[TEST]P950036
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21445
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2349.3 2566 2801.6 3052 3268.6 3450.1 3587.7 3668.2 3681.4 3641.9
3600.9 3597.9 3622.8 3677 3804.3 4122 4910.9 6095.1 7150.5 7961.4
8585 9173.4 9704.8 10203.9 10539.1 10056.1 8140 5694.1 3937.5 2648
1116.9 354.2 168.3 73.2 23.4 0 0
2349.3 2570.4 2819.2 3060.7 3278.8 3460.3 3606.7 3687.2 3698.9 3663.8
3618.4 3617 3636 3691.6 3821.9 4070.7 4749.9 5904.8 7081.7 7921.9
8570.4 9223.2 9722.3 10211.2 10572.8 10261 8486.9 6060 4126.4 2746
1188.6 385 196.1 86.4 30.7 0 0
2349.3 2567.4 2809 3041.7 3249.6 3422.3 3555.5 3638.9 3647.7 3617
3583.3 3577.4 3597.9 3653.6 3778 4010.7 4562.6 5603.3 6774.3 7684.8
8358.1 9066.6 9738.4 10354.7 10875.8 11025.1 9830.7 7649.6 5161.2 3352
1551.6 611.9 344 190.3 87.8 29.3 0
2349.3 2549.9 2773.8 2996.3 3183.7 3343.2 3470.6 3536.5 3558.4 3545.2
3520.4 3517.4 3535 3561.3 3634.5 3782.4 4034.1 4613.8 5603.3 6739.2
7749.2 8687.5 9644.8 10546.4 11408.6 12081.9 12537.2 12573.8 11786.2 9350.5
5254.9 1880.9 755.3 404 185.9 42.4 0
2349.3 2520.6 2718.2 2921.7 3098.8 3249.6 3369.6 3450.1 3486.7 3495.5
3494 3502.8 3527.7 3551.1 3597.9 3704.8 3892.2 4174.7 4703.1 5596
6762.6 8008.3 9261.3 10565.5 11641.3 12657.2 13654 14767.9 15636 14997.8
11865.3 6535.7 2571.8 1150.5 486 49.8 0
2349.3 2504.5 2678.7 2854.3 3015.4 3163.2 3283.2 3376.9 3428.1 3464.7
3491.1 3533.5 3597.9 3649.2 3697.5 3773.6 3936.1 4196.6 4594.8 5082.2
5800.9 6742.1 7813.6 8964.1 10151.2 11467.1 12936.8 14662.5 17039.7 18452.2
16881.6 12689.4 6901.7 2462.1 611.9 35.1 0
2349.3 2495.7 2667 2844.1 3000.7 3148.6 3275.9 3368.1 3423.8 3458.9
3495.5 3537.9 3599.4 3653.6 3710.6 3795.5 3953.6 4209.8 4610.9 5127.6
5817 6739.2 7785.8 8912.9 10123.4 11454 12955.8 14772.3 17036.8 18367.3
16651.8 12446.4 6868 2511.8 604.5 39.5 0
2349.3 2466.4 2607 2760.7 2908.5 3052 3180.8 3289.1 3366.7 3426.7
3489.6 3565.7 3649.2 3719.4 3788.2 3886.3 4044.4 4288.8 4651.9 5146.6
5776 6546 7469.6 8533.8 9737 11091 12569.4 14166.3 16127.8 17626.7
15577.4 9728.2 4413.3 1501.8 357.2 30.7 0
2349.3 2447.4 2552.8 2674.3 2806 2939.2 3071 3186.6 3292 3384.2
3480.8 3573.1 3660.9 3738.5 3826.3 3953.6 4136.6 4419.1 4843.6 5423.3
6190.3 7105.1 8166.4 9325.7 10505.5 11746.7 13021.7 14375.7 15722.3 16176.1
14372.7 9633 4143.9 1242.7 500.6 139.1 0
2349.3 2413.8 2489.9 2577.7 2687.5 2807.5 2924.6 3046.1 3157.3 3270.1
3384.2 3488.2 3576 3669.7 3769.2 3887.8 4072.2 4367.9 4824.6 5490.6
6357.1 7356.9 8426.9 9511.6 10591.8 11676.5 12793.3 13863.3 14350.8 13421.3
10568.4 5301.8 1431.6 543.1 295.7 82 0
2349.3 2378.6 2416.7 2478.2 2560.1 2649.4 2756.3 2860.2 2972.9 3078.3
3201.3 3319.8 3436.9 3559.9 3687.2 3839.5 4048.8 4373.7 4862.6 5593.1
6551.8 7689.2 8787 9732.6 10550.8 11325.2 11954.6 12103.9 11342.7 9267.1
5781.9 2113.7 424.5 130.3 45.4 16.1 0
2349.3 2361.1 2377.2 2424 2491.3 2566 2655.3 2747.5 2847 2953.9
3068.1 3185.2 3314 3445.7 3592.1 3767.7 3997.5 4335.7 4809.9 5459.8
6330.8 7340.8 8267.4 8844.1 9109 9157.3 8961.2 8340.5 7203.2 5522.8
3251 1106.6 251.8 71.7 20.5 8.8 0
2349.3 2337.6 2339.1 2364 2409.4 2465 2532.3 2604 2675.8 2743.1
2817.8 2886.5 2967.1 3044.6 3129.5 3232 3382.8 3619.9 3994.6 4540.6
5241.7 5953.1 6443.5 6512.3 6120 5391.1 4348.9 3053.4 1740.4 796.3
341.1 128.8 48.3 19 8.8 1.5 0
2349.3 2296.6 2265.9 2248.3 2233.7 2207.4 2162 2090.3 1995.1 1882.4
1753.6 1617.5 1481.3 1359.8 1266.2 1197.4 1147.6 1128.6 1226.6 1453.5
1705.3 1911.7 1900 1566.2 1097.8 731.9 506.5 352.8 235.7 146.4
92.2 58.6 29.3 11.7 2.9 0 0
2349.3 2258.6 2188.3 2100.5 1974.6 1818 1633.6 1427.2 1207.6 992.4
835.8 753.8 736.3 743.6 768.5 790.4 808 809.5 790.4 750.9
707 663.1 616.2 565 497.7 414.2 323.5 232.7 174.2 127.3
82 48.3 19 7.3 2.9 0 0
2349.3 2224.9 2099 1930.7 1699.4 1446.2 1181.3 947.1 812.4 767
743.6 723.1 707 690.9 682.1 676.3 668.9 652.8 617.7 566.5
515.2 464 414.2 357.2 300.1 250.3 213.7 181.5 143.4 98.1
49.8 24.9 11.7 4.4 0 0 0
2349.3 2191.3 2014.1 1744.8 1446.2 1143.2 904.6 813.9 787.5 765.5
743.6 721.6 699.7 677.7 645.5 608.9 566.5 516.7 462.6 409.9
360.1 316.2 281 253.2 226.9 202 175.7 139.1 95.1 64.4
42.4 23.4 10.2 4.4 0 0 0
2349.3 2170.8 1929.2 1614.5 1260.3 961.7 840.2 815.3 791.9 767
746.5 721.6 695.3 663.1 622.1 570.9 515.2 458.2 398.1 339.6
291.3 260.6 238.6 218.1 196.1 174.2 149.3 118.6 93.7 74.7
54.2 35.1 11.7 1.5 0 0 0
2349.3 2141.5 1847.3 1474 1108.1 891.4 843.1 819.7 796.3 771.4
749.4 726 698.2 660.2 608.9 554.8 488.9 423 351.3 300.1
266.4 245.9 229.8 212.2 193.2 169.8 140.5 115.6 96.6 76.1
55.6 35.1 10.2 0 0 0 0
2349.3 2138.6 1820.9 1419.9 1049.5 882.7 851.9 827 802.1 778.7
755.3 729 701.1 660.2 610.4 544.5 469.9 395.2 333.7 286.9
257.6 238.6 221 202 180 152.2 121.5 101 82 62.9
42.4 23.4 5.9 0 0 0 0
2349.3 2138.6 1801.9 1390.6 1024.6 882.7 857.8 832.9 805.1 778.7
755.3 730.4 702.6 666 619.2 554.8 475.7 396.7 329.3 279.6
250.3 232.7 215.2 194.7 169.8 134.7 103.9 86.4 70.3 52.7
33.7 13.2 1.5 0 0 0 0
2349.3 2145.9 1810.7 1395 1024.6 882.7 857.8 832.9 806.5 781.7
756.8 731.9 705.5 670.4 623.6 551.8 472.8 390.8 323.5 275.2
248.8 231.3 212.2 193.2 166.9 125.9 98.1 82 64.4 46.8
29.3 10.2 0 0 0 0 0
